Eaton B-Line series drive pin fasteners, Hangers, 1" Height, 1" Length, 1" Width, 0.1lbs, Drive pin fasteners, 0.25" or 0.38" threaded rod size, 30 lbs load capacity, Nuts required
| Product Name |
Eaton B-Line series drive pin fasteners
|
| Catalog Number |
BH5-PNA
|
| UPC |
782051256055
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.1 lb
|
| Certifications |
UL/CUL listed
|
| Load capacity |
3 lbs
|
| Product Category |
Hangers
|
| Special features |
Nuts required
|
| Type |
Drive pin fasteners
|