Descargar documento () de 20
We make what matters work*

BHRC10385N

Eaton Crouse-Hinds series BHR interlocked receptacle with switch, 100A, Through feed, Two-wire, three-pole, Brass contacts, Style 2, Copper-free aluminum, Threaded cap, Factory sealed, 1-1/2", 480 Vac

Especificaciones generales

Product Name
Eaton Crouse-Hinds series BHR interlocked receptacle with switch
Catalog Number
BHRC10385N
UPC
782274041292
Product Length/Depth
6.5 in
Product Height
27.25 in
Product Width
9.13 in
Product Weight
33 lb

Especificaciones del producto

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
7
9
12
Special features
Factory sealed
Amperage Rating
100A
Voltage rating
480 Vac
Contact material
Brass
Back box style
Through feed
Configuration
Two-wire, three-pole
Enclosure type
With switch
Grounding style
Style 2
Material
Copper-free aluminum
Receptacle style
Threaded cap
Trade size
1-1/2"

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.