Eaton Type BJ 1-Inch Plug-on Main Breakers,Type BJ 1-Inch plug-on main breakers,125 A,10 kAIC,Three-pole,240V,BJ,Common breaker trip,#2 AWG-300 kcmil Cu/Al,BJ
| Product Name |
Eaton BR thermal magnetic circuit breaker
|
| Catalog Number |
BJ3125
|
| UPC |
786676368308
|
| Product Length/Depth |
8 in
|
| Product Height |
3.5 in
|
| Product Width |
3.5 in
|
| Product Weight |
2.5 lb
|
| Compliances |
Federal Specifications Classification W-C375
|
| Certifications |
UL 489
|
| Catalog Notes |
Requires at least a 150 A Loadcenter. Breaker uses three 1-Inch (25.4mm) pole spaces on left side and three 1-Inch (25.4mm) pole spaces on right side of loadcenters.
|
| Amperage Rating |
125 A
|
| Voltage rating |
240 V - 240 V
|
| Trip Type |
Common breaker trip
|
| Mounting Method |
Plug-on
|
| Interrupt rating |
10 kAIC
|
| Main circuit breaker |
BJ
|
| Wire size |
#2 AWG-300 kcmil Cu/Al
|
| Number of poles |
Three-pole
|
| Type |
Type BJ 1-Inch plug-on main breakers
|