Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

BK/ATL-7-1/2

Eaton Bussmann series ATL blade fuse, Zinc fuse element, 32 Vdc, 7-1/2A, 1 kAIC, Non Indicating, Blade fuse, Red, Colored plastic housing

Especificaciones generales

Product Name
Eaton Bussmann series ATL blade fuse
Catalog Number
BK/ATL-7-1/2
UPC
051712490771
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Compliances
Contact Manufacturer
RoHS Compliant
Certifications
UL Listed

Especificaciones del producto

Amperage Rating
7-1/2A
Color
Red
Interrupt rating
1 kAIC
Fuse indicator
Non-indicating
Material
Colored plastic housing
Packaging type
Standard
Quantity
50
Voltage rating
32 Vdc
Type
Blade fuse
Special features
Zinc fuse element
Application
Automotive circuits

Exportar especificación del producto