Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

BK/ATM-10ID

Eaton Bussmann series ATM easyID blade fuse, Color code red, 32 Vdc, 10A, 1 kAIC, Non Indicating, easyID blade fuse, Blade end, Colored plastic housing

General specifications

Product Name
Eaton Bussmann series ATM easyID blade fuse
Catalog Number
BK/ATM-10ID
UPC
051712248945
Product Length/Depth
0.43 in
Product Height
0.606 in
Product Width
0.15 in
Product Weight
0.001 lb
Compliances
Contact factory
RoHS Compliant

Especificaciones del producto

Amperage Rating
10 A
Interrupt rating
1 kAIC
Fuse indicator
Non-indicating
Connection
Blade end
Material
Colored plastic housing
Packaging type
Standard
Quantity
500
Voltage rating
32 Vdc
Type
easyID blade fuse
Special features
Color code red
Application
Automotive circuits

Exportar especificación del producto