Eaton Bussmann series C.B.P automotive circuit breaker, 50A, I, Stud-terminal, 10-32 TPI stud
| Product Name |
Eaton Bussmann series CBP automotive circuit breaker
|
| Catalog Number |
BK/CBP-50B
|
| UPC |
051712252782
|
| Product Length/Depth |
0.001 in
|
| Product Height |
0.001 in
|
| Product Width |
0.001 in
|
| Product Weight |
0.046 lb
|
| Compliances |
RoHS Compliant
Contact factory |
| Used with |
lengthwise bracket
|
| Amperage Rating |
50 A
|
| Connection |
#10-32 TPI stud
|
| Quantity |
6
|
| Type |
I, stud-terminal
|