Eaton Fuse Holder, Time delay, high current, Color code green, 40A, 100 quantity
| Product Name |
Eaton Bussmann series FMX female maxi fuse
|
| Catalog Number |
BK/FMX-40
|
| UPC |
051712501316
|
| Product Length/Depth |
0.55 in
|
| Product Height |
0.47 in
|
| Product Width |
1.7 in
|
| Product Weight |
0.1 lb
|
| Compliances |
Contact factory
RoHS Compliant |
| Amperage Rating |
40 A
|
| Fuse type |
Female Maxi fuse
|
| Color |
Green
|
| Quantity |
100
|
| Type |
Time delay, high current
|
| Special features |
Color code green
|