Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

BK/FMX-50

Eaton Bussmann series FMX female maxi fuse, Time Delay, Color code red, 50 A, 10 kAIC interrupt rating

General specifications

Product Name
Eaton Bussmann series FMX female maxi fuse
Catalog Number
BK/FMX-50
UPC
051712501323
Product Length/Depth
1.6 in
Product Height
1.063 in
Product Width
0.43 in
Product Weight
0.14 lb
Compliances
RoHS Compliant

Especificaciones del producto

Amperage Rating
50 A
Interrupt rating
10 kAIC
Fuse indicator
Non-indicating
Quantity
100
Voltage rating
32 Vdc
Type
Time Delay
Special features
Color code red
Application
Automotive

Exportar especificación del producto