Eaton Fuse Holder, Time delay, high current, Color code yellow, 60A, 100 quantity
| Product Name |
Eaton Bussmann series FMX female maxi fuse
|
| Catalog Number |
BK/FMX-60
|
| UPC |
051712501330
|
| Product Length/Depth |
1.6 in
|
| Product Height |
1.063 in
|
| Product Width |
0.43 in
|
| Product Weight |
0.14 lb
|
| Compliances |
Contact factory
RoHS Compliant |
| Amperage Rating |
60 A
|
| Fuse type |
Female Maxi fuse
|
| Color |
Yellow
|
| Quantity |
100
|
| Type |
Time delay, high current
|
| Special features |
Color code yellow
|