Búsqueda de conocimientos
Descargar documento () de 20

BK/GMT-3-1/2A

Eaton Bussmann series GMT telecommunication fuse, 125 Vac, 60 Vdc, 3-1/2 A, 300 AIC at 125 Vac, 450 AIC at 60 Vdc, Non Indicating, Fast-acting, Thermoplastic, Tin-plated beryllium copper terminal

General specifications

Product Name
Eaton Bussmann series GMT telecommunication fuse
Catalog Number
BK/GMT-3-1/2A
UPC
051712576956
EAN
5027590251990
Product Length/Depth
0.78 in
Product Height
0.62 in
Product Width
0.11 in
Product Weight
0.1 lb
Compliances
CE Marked
RoHS Compliant

Especificaciones del producto

Amperage Rating
3-1/2A
Interrupt rating
450 AIC at 60 Vdc
300 AIC at 125 Vac
Fuse indicator
Non-indicating
Material
Tin-plated beryllium copper terminal
Thermoplastic
Packaging type
Standard
Voltage rating
125 Vac, 60 Vdc
Type
Fast-acting
Application
Telecommunications DC power circuit protection

Exportar especificación del producto