La foto es representativa
Download
Eaton Bussmann series fast-acting fuse, GMW Series, 3A, 125Vac or less
Product Name |
Eaton Bussmann series fast-acting fuse
|
Catalog Number |
BK/GMW-3
|
UPC |
051712106542
|
Product Length/Depth |
7.1 mm
|
Product Height |
6.4 mm
|
Product Width |
7.1 mm
|
Product Weight |
0.2 kg
|
Compliances |
Not Applicable
|
Amperage Rating |
3 A
|
Interrupt rating |
35 AIC
|
Fuse indicator |
Non-indicating
|
Response time |
4 hr at 100%, 10 sec at 200%
|
Packaging type |
Bulk
|
Quantity |
100
|
Voltage rating |
125 V
|
Type |
Electronic
|
Application |
Electronic circuits
|