Eaton Bussmann series class J fuse reducers, 30 A, Class J, Non-indicating, Up to 30 A, Bulk, 5.3 lb-in
| Product Name |
Eaton Bussmann series class J fuse reducers
|
| Catalog Number |
BK/J-63
|
| UPC |
051712566131
|
| Product Length/Depth |
1.7 in
|
| Product Height |
0.83 in
|
| Product Width |
1.7 in
|
| Product Weight |
0.5 lb
|
| Compliances |
Contact factory
RoHS Compliant |
| Amperage Rating |
30 A
|
| Class |
Class J
|
| Fuse indicator |
Non-indicating
|
| Packaging type |
Bulk
|
| Torque rating |
5.3 lb-in
|
| Type |
Fuse reducer
|