Eaton Bussmann series MAX easyID MAXI fuse, MAX-100 easyID Bulk pack, 100A, Violet
| Product Name |
Eaton Bussmann series MAX easyID MAXI fuse
|
| Catalog Number |
BK/MAX-100ID
|
| UPC |
051712682954
|
| Product Length/Depth |
1.15 in
|
| Product Height |
1.35 in
|
| Product Width |
0.35 in
|
| Product Weight |
0.03 lb
|
| Compliances |
RoHS Compliant
|
| Certifications |
Contact factory
|
| Amperage Rating |
100 A
|
| Color |
Violet
|
| Type |
fuse
|
| Special features |
indicator easyID
|
| Application |
Automotive aftermarket
|