Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

BK/MAX-20

Eaton Bussmann series MAX MAXI fuse, Color code yellow, 32 Vdc, 20A, 1 kAIC, Non Indicating, MAXI fuse, Blade end, Colored plastic housing

Especificaciones generales

Product Name
Eaton Bussmann series MAX MAXI fuse
Catalog Number
BK/MAX-20
UPC
051712130523
EAN
5027590401708
Product Length/Depth
1.15 in
Product Height
8 in
Product Width
0.35 in
Product Weight
0.03 lb
Compliances
Contact factory
RoHS Compliant

Especificaciones del producto

Amperage Rating
20 A
Interrupt rating
1 kAIC
Fuse indicator
Non-indicating
Connection
Blade end
Material
Colored plastic housing
Packaging type
Standard
Quantity
25
Voltage rating
32 Vdc
Type
MAXI fuse
Special features
Color code yellow
Application
Automotive circuits

Exportar especificación del producto