Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

BK/MAX-30ID

Eaton Bussmann series MAX easyID MAXI fuse, Color code green, 32 Vdc, 30A, 1 kAIC, Non Indicating, easyID MAXI fuse, Blade end, Colored plastic housing

Especificaciones generales

Product Name
Eaton Bussmann series MAX easyID MAXI fuse
Catalog Number
BK/MAX-30ID
UPC
051712391702
Product Length/Depth
1.15 in
Product Height
1.35 in
Product Width
0.35 in
Product Weight
0.03 lb
Compliances
Contact factory
RoHS Compliant

Especificaciones del producto

Amperage Rating
30 A
Interrupt rating
1 kAIC
Fuse indicator
Non-indicating
Connection
Blade end
Material
Colored plastic housing
Packaging type
Standard
Quantity
250
Voltage rating
32 Vdc
Type
easyID MAXI fuse
Special features
Color code green
Application
Automotive circuits

Exportar especificación del producto