Eaton Bussmann series FP fuse puller, Non Indicating, Circuit protector - BK2/FP-A3
| Product Name |
Eaton Bussmann series FP fuse puller
|
| Catalog Number |
BK2/FP-A3
|
| UPC |
051712599023
|
| Product Length/Depth |
0.42 in
|
| Product Height |
2.3 in
|
| Product Width |
0.42 in
|
| Product Weight |
0.9 lb
|
| Compliances |
Contact factory
RoHS Compliant |
| Fuse indicator |
Non-indicating
|
| Type |
Circuit protector
|
| Application |
Safely and easily extract fuses from blocks and holders
|