Eaton Bussmann series BMM fuse blocks, 30 A, Single-pole, Pressure plate/quick connect, 200 kAIC, 600 V
Product Name |
Eaton Bussmann series BMM fuse blocks
|
Catalog Number |
BMM603-1PQ
|
UPC |
051712486408
|
Product Length/Depth |
0.001 in
|
Product Height |
0.001 in
|
Product Width |
0.001 in
|
Product Weight |
0.1 lb
|
Compliances |
RoHS Compliant
CE Marked |
Certifications |
Contact Manufacturer
UL Recognized CSA Certified |
Amperage Rating |
30 A
|
Number of poles |
Single-pole
|
Short-circuit rating |
200 kA
|
Connection |
Pressure plate/quick connect
|
Voltage rating |
600 V
|
Type |
Fuse Blocks
|