Eaton Bussmann series BMM fuse blocks, 30 A, Two-pole, 20 lb-inches, Midget, CVRI-CCM, 200 kA, Screw, 200 kAIC, Panel, Flange, DIN rail, 600 V, #18-11 AWG Cu
| Product Name |
Eaton Bussmann series BMM fuse blocks
|
| Catalog Number |
BMM603-2S
|
| UPC |
051712694315
|
| Product Length/Depth |
1.6 in
|
| Product Height |
3.7 in
|
| Product Width |
1.6 in
|
| Product Weight |
0.12 lb
|
| Compliances |
RoHS Compliant
CE Marked |
| Certifications |
UL Recognized
CSA Certified |
| Amperage Rating |
30 A
|
| Number of poles |
Two-pole
|
| Impulse withstand voltage |
200 kA
|
| Operating temperature - max |
120 °C
|
| Operating temperature - min |
-20 °C
|
| Torque rating |
20 lb-in
|
| Fuse type |
Midget
|
| Accessories |
CVR-CCM, CVRI-CCM
|
| Short-circuit rating |
200 kA
|
| Connection |
Screw
|
| Wire size |
#18-11 AWG Cu
|
| Mounting method |
Panel
Flange DIN rail |
| Voltage rating |
600 V
|
| Type |
Fuse Blocks
|