Eaton Bussmann series CB fuse cover, CB123-20HB with cover retail pack, 20A
| Product Name |
Eaton Bussmann series CB fuse cover
|
| Catalog Number |
BP/CB20HB-CVR
|
| UPC |
051712682732
|
| Product Length/Depth |
4 in
|
| Product Height |
1.53 in
|
| Product Width |
1.19 in
|
| Product Weight |
0.1 lb
|
| Compliances |
RoHS Compliant
|
| Amperage Rating |
20
|
| Type |
Splash proof cover
|
| Application |
Automotive
|