Eaton Bussmann series FMX female maxi fuse, Female maxi, Color code yellow, 60 A
| Product Name |
Eaton Bussmann series FMX female maxi fuse
|
| Catalog Number |
BP/FMX-60ID
|
| UPC |
051712283779
|
| Product Length/Depth |
12 in
|
| Product Height |
4.13 in
|
| Product Width |
12 in
|
| Product Weight |
0.3 lb
|
| Compliances |
RoHS Compliant
|
| Amperage Rating |
60 A
|
| Fuse indicator |
With Indicator
|
| Quantity |
5
|
| Voltage rating |
32 Vdc
|
| Type |
Female maxi
|
| Special features |
Color code yellow
|
| Application |
Automotive
|