La foto es representativa
Download
Eaton Bussmann series HHL Add-A-Circuit, 30A max, Non Indicating, Circuit protector
Product Name |
Eaton Bussmann series HHL Add-A-Circuit
|
Catalog Number |
BP/HHLP-RP
|
UPC |
051712496698
|
Product Length/Depth |
0.001 in
|
Product Height |
0.001 in
|
Product Width |
0.001 in
|
Product Weight |
0.001 lb
|
Compliances |
RoHS Compliant
|
Certifications |
Not Applicable
|
Used with |
ATM fuse block with 5 in. #16 leadwire and crimp connector
|
Amperage Rating |
30A max
|
Fuse indicator |
Non-indicating
|
Type |
Circuit protector
|