Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

BP/HHV-RP

Eaton Bussmann series HHV fuse holder, 24A, Non Indicating, Fuse panel

Especificaciones generales

Product Name
Eaton Bussmann series HHV fuse holder
Catalog Number
BP/HHV-RP
UPC
051712698054
Product Length/Depth
9.26 in
Product Height
0.55 in
Product Width
0.52 in
Product Weight
0.04 lb
Compliances
RoHS Compliant
Contact factory

Especificaciones del producto

Amperage Rating
24 A
Fuse indicator
Non-indicating
Type
Fuse panel

Exportar especificación del producto