Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

BP/T-25

Eaton Bussmann series Type T plug fuse, plug fuse, time delay, heavy duty, packaging type blister pack, 25 A, 125 Vac, 10 kAIC (RMS Symmetrical) interrupt rating, threaded mount, duel element, plastic body, brass threads, edison base

General specifications

Product Name
Eaton Bussmann series Type T plug fuse
Catalog Number
BP/T-25
UPC
051712102230
Product Length/Depth
5.5 in
Product Height
0.75 in
Product Width
2.75 in
Product Weight
0.12 lb
Compliances
Contact factory

Especificaciones del producto

Amperage Rating
25 A
Base
Edison
Interrupt rating
10 kAIC
Material
Brass threads
Plastic body
Mounting method
Threaded
Voltage rating
125 V
Type
Time delay
Special features
Heavy-duty, packaging type blister pack
Application
Box cover units for small motor overload protection

Exportar especificación del producto