Eaton BR Thermal magnetic circuit breaker, Type BR 1-Inch plug-on circuit breaker, 60 A, 10 kAIC, Two-pole, 120/240V, BR, Common breaker trip, #8-1/0 AWG Cu/Al, Q28, BR, Type BR Loadcenters
| Product Name |
Eaton BR thermal magnetic circuit breaker
|
| Catalog Number |
BR260
|
| UPC |
786676363105
|
| Product Length/Depth |
1.9 in
|
| Product Height |
2.5 in
|
| Product Width |
2.9 in
|
| Product Weight |
0.55 lb
|
| Compliances |
Federal Specifications Classification W-C375
|
| Certifications |
UL 489
|
| Used with |
Type BR Loadcenters
|
| Amperage Rating |
60 A
|
| Voltage rating |
120/240 V
|
| Trip Type |
Common breaker trip
|
| Circuit breaker type |
BR
|
| Mounting Method |
Plug-on
|
| Interrupt rating |
10 kAIC
|
| Main circuit breaker |
BR
|
| Wire size |
#8-1/0 AWG Cu/Al
|
| Number of poles |
Two-pole
|
| Quantity |
28
|
| Type |
Type BR 1-Inch plug-on circuit breaker
|