Eaton BR thermal magnetic circuit breaker,Type BR 1-Inch plug-on circuit breaker,40 A,10 kAIC,Three-pole,240V,BR,Common breaker trip,#14-4 AWG Cu/Al,Q28,BR,Type BR Loadcenters
| Product Name |
Eaton BR thermal magnetic circuit breaker
|
| Catalog Number |
BR340
|
| UPC |
786676367851
|
| Product Length/Depth |
3 in
|
| Product Height |
2.75 in
|
| Product Width |
3 in
|
| Product Weight |
0.94 lb
|
| Compliances |
Federal Specifications Classification W-C375
|
| Certifications |
UL 489
|
| Used with |
Type BR Loadcenters
|
| Amperage Rating |
40 A
|
| Voltage rating |
240 V - 240 V
|
| Trip Type |
Common breaker trip
|
| Circuit breaker type |
BR
|
| Mounting Method |
Plug-on
|
| Interrupt rating |
10 kAIC
|
| Main circuit breaker |
BR
|
| Wire size |
#14-4 AWG Cu/Al
|
| Number of poles |
Three-pole
|
| Quantity |
28
|
| Type |
Type BR 1-Inch plug-on circuit breaker
|