Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

BR420

Eaton BR thermal magnetic circuit breaker,Type BR 1-Inch plug-on circuit breaker,20 A,10 kAIC,Four-pole,120/240V,BR,Independent,#14-4 AWG Cu/Al,Q28,BR,Type BR Loadcenters

General specifications

Product Name
Eaton BR thermal magnetic circuit breaker
Catalog Number
BR420
UPC
786676372152
Product Length/Depth
3 in
Product Height
3 in
Product Width
2 in
Product Weight
0.5 lb
Compliances
Federal Specifications Classification W-C375
Certifications
UL 489
Catalog Notes
Non- CTL. Breaker does not have rejection tab feature.

Especificaciones del producto

Used with
Type BR Loadcenters
Amperage Rating
20 A
Voltage rating
120/240 V
Trip Type
T194
Circuit breaker type
BR
Mounting Method
Plug-on
Interrupt rating
10 kAIC
Main circuit breaker
BR
Wire size
#14-4 AWG Cu/Al
Number of poles
Four-pole
Quantity
28
Type
Type BR 1-Inch plug-on circuit breaker
Special features
Used with Type BR Loadcenters

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.