Eaton B-Line series cable support fasteners, Conduit and cable, 1" Height, 1" Length, 1" Width, 0.615lbs, Conduit size: 0.560"-0.690", Multi-run cable carrier and box support fasteners, .56" Min, 0.69" Max cable diameter, 7 Max runs
| Product Name |
Eaton B-Line series multi-run cable carrier
|
| Catalog Number |
BRC53-S18
|
| UPC |
782051529180
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.615 lb
|
| Certifications |
UL/CUL listed
|
| Size |
0.430 - 0.690 inch
|
| Material |
Steel
|
| Cable diameter - max |
0.69 in
|
| Number of runs - max |
7
|
| Cable diameter - min |
0.56 in
|