Eaton B-Line series cable support fasteners, Conduit and cable, 0.049lbs, Multi-run cable carrier for MC/AC cable, .38" Min, .44" Max mount size, .56" Min, 0.69" Max cable diameter, 25 lbs load capacity, 7 Max runs, Zinc plated
| Product Name |
Eaton B-Line series multi-run cable carrier
|
| Catalog Number |
BRC53-W6
|
| UPC |
782051440805
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.197 lb
|
| Certifications |
UL/CUL listed
|
| Load capacity |
50 lbs
|
| Product Category |
Conduit and cable
|
| Type |
Multi-run cable carrier for MC/AC cable
|
| Application |
Secures and supports multiple runs of MC/AC cable
|
| Cable diameter - max |
0.69 in
|
| Number of runs - max |
7
|
| Cable diameter - min |
0.56 in
|