Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

BRP120GF

Eaton BR GFCI circuit breaker, Plug-in ground fault circuit breaker, 20 A, 10 kAIC, Single-pole, 120/240 V, BRP, Trip-to-center, Plug-on, #14-8 AWG, Ground fault circuit interrupter, GFI, 5 mA

General specifications

Product Name
Eaton BR GFCI circuit breaker
Catalog Number
BRP120GF
UPC
786689031206
Product Length/Depth
4 in
Product Height
1 in
Product Width
3.5 in
Product Weight
0.45 lb
Certifications
Contact Manufacturer

Especificaciones del producto

Amperage Rating
20 A
Voltage rating
120/240 V
Trip Type
Trip-to-center
Circuit protection
Ground fault circuit interrupter
Indicators
GFI
Protection
5 mA
Mounting Method
Plug-on
Interrupt rating
10 kAIC
Main circuit breaker
BRP
Connection
Plug-on
Wire size
#14-8 AWG
Number of poles
Single-pole
Trip rating
20 A
Type
Plug-in ground fault circuit breaker

Exportar especificación del producto