Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

BRP215GF

EATON BR GFCI CIRCUIT BREAKER, GROUND FAULT PERSONNEL PROTECTION CIRCUIT BREAKERS, PLUG-ON NEUTRAL, 15 A, 10 KAIC, TWO-POLE, 120/240 V, GFTCB, COMMON, #14-4 AWG, GROUND FAULT CIRCUIT INTERRUPTER, GFI

General specifications

Product Name
Eaton BR GFCI circuit breaker
Catalog Number
BRP215GF
UPC
786676043823
Product Length/Depth
4.25 in
Product Height
2 in
Product Width
3 in
Product Weight
1 lb
Certifications
UL 943
UL 489

Especificaciones del producto

Amperage Rating
15 A
Voltage rating
120/240 V
Trip Type
Common
Circuit protection
Ground fault circuit interrupter
Indicators
GFI
Interrupt rating
10 kAIC
Main circuit breaker
GFTCB
Wire size
#14-4 AWG
Number of poles
Two-pole
Type
Ground fault personnel protection circuit breakers

Exportar especificación del producto