Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

BSPA050415Y8P

Eaton Bussmann series surge protection device, BSPA series, 50 kA, 240/400V Wye, NEMA 4X, Filtering, Alarm and Form C relay

General specifications

Product Name
Eaton Bussmann series surge protection device
Catalog Number
BSPA050415Y8P
UPC
786689034160
Product Length/Depth
5.5 in
Product Height
6 in
Product Width
3.19 in
Product Weight
2.5 lb
Certifications
UL 1449

Especificaciones del producto

Frequency rating
50/60 Hz
Operating temperature - max
65 °C
Operating temperature - min
-40 °C
Voltage rating
240/400V Wye
Enclosure
NEMA 4X
Phase
Three-phase
Mounting Method
External side
Interrupt rating
50 kAIC
Series
BSPA
Type
Surge protection device
Special features
Filtering, Alarm & Form C relay

Exportar especificación del producto