Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*
Será descontinuado

BSPG1230WE

Eaton Bussmann series BSPD series surge arrester, Technology type GDT, Modular, without remote signaling contact, 50/60 Hz, Class gG/gL, Thermoplastic, 255 V

General specifications

Product Name
Eaton Bussmann series BSPD series surge arrester
Catalog Number
BSPG1230WE
UPC
051712354325
Product Length/Depth
4.13 in
Product Height
2.97 in
Product Width
0.84 in
Product Weight
0.28 lb
Compliances
CE Marked
RoHS Compliant
Certifications
UL 94V0
UL Listed

Especificaciones del producto

Frequency rating
50/60 Hz
Nominal Discharge Current
20 kA
Protection
IP 20
Maximum continuous operating voltage
255 V
Class
Class gG/gL
Operating temperature
-40 to 80 °C
Mounting Method
35 mm DIN rail
Degree of protection
IP20
Material
Thermoplastic
Service response time
100 ns
Type
Modular, without remote signaling contact
Special features
Technology type GDT
Application
Wind power system

Exportar especificación del producto