Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*
Será descontinuado

BSPM1690WE

Eaton Bussmann series BSPM series surge arrestor, Technology type MOV, 690V, Modular, without remote signaling contact, 50/60 Hz, Class gG/gL, 25 Kilo Ampere, Thermoplastic, 600 V - BSPM1690WE

General specifications

Product Name
Eaton Bussmann series BSPM series surge arrestor
Catalog Number
BSPM1690WE
UPC
051712357395
Product Length/Depth
2.55905512 in
Product Height
0.35433071 in
Product Width
0.59055118 in
Product Weight
0.1 lb
Compliances
CE Marked
RoHS Compliant
Certifications
UL 94V0
UL Listed

Especificaciones del producto

Frequency rating
50/60 Hz
Nominal Discharge Current
15 kA
Protection
IP 20
Maximum continuous operating voltage
600 V
Voltage rating
690 V
Class
Class gG/gL
Short-circuit rating
25 kA
Operating temperature
-40 to 80 °C
Mounting Method
35 mm DIN rail
Degree of protection
IP20
Material
Thermoplastic
Service response time
25 ns
Type
Modular, without remote signaling contact
Special features
Technology type MOV
Application
Wind power system

Exportar especificación del producto