Búsqueda de conocimientos
Descargar documento () de 20
We make what matters work*

BSPM3400WE

4ft Vaportite, LED, 6400 Lumen, 4000K, 0-10V, Wet, UNV

Especificaciones generales

Product Name
Eaton Bussmann series BSPM series surge arrestor
Catalog Number
BSPM3400WE
UPC
051712294898
Product Length/Depth
4 in
Product Height
2.1 in
Product Width
3 in
Product Weight
0.1 lb
Compliances
Contact factory
CE Marked
RoHS Compliant
Certifications
UL 94V0
UL Listed

Especificaciones del producto

Frequency rating
50/60 Hz
Nominal Discharge Current
20 kA
Protection
IP 20
Maximum continuous operating voltage
440 V
Voltage rating
340 V
Class
Class gG/gL
Short-circuit rating
25 kA
Operating temperature
-40 to 80 °C
Mounting Method
35 mm DIN rail
Degree of protection
IP20
Material
Thermoplastic
Service response time
25 ns
Type
Modular, without remote signaling contact
Special features
Technology type MOV
Application
Wind power system

Exportar especificación del producto