Descargar documento () de 20
We make what matters work*

BT638JS1A1T

Eaton Cooper Power series BOL-T deadbreak connector, 600A, 35 kV, AC 1 min: 50 kV, DC 15 min: 103 kV, BIL: 200 kV, Min corona: 26 kV, Test point, Cable insul: 1.16-1.30 inch, Strand: 1/0 AWG-250 kcmil, Solid: 1/0 AWG-350 kcmil

General specifications

Product Name
Eaton Cooper Power series BOL-T deadbreak connector
Catalog Number
BT638JS1A1T
UPC
194006058841
Product Length/Depth
13.8 in
Product Height
12.1 in
Product Width
3.8 in
Product Weight
0.001 lb
Compliances
Not Applicable
Certifications
IEEE Std 386

Accesorios

With test point
Yes

Especificaciones adicionales

Packaging
Individual box kit
Type
Bol-T

Cable

Cable insulation diameter - max
1.3 in
Cable insulation diameter - min
1.16 in

Conductor

Connection type conductor
Aluminum
Solid or compact conductor size
1/0 AWG-350 kcmil
Stranded or compressed conductor size
1/0 AWG-250 kcmil

Descripciones

Connector type
Shear bolt

Capacidades eléctricas

AC 1 minute voltage withstand
50 kV
Basic impulse level
200 kV
Current rating
600A
Maximum rating phase-to-ground
21.1 kV
Corona voltage level - min
26 kV
Standard voltage class
35 kV

Exportar especificación del producto

¿Necesita soporte para un producto?

Soporte de Eaton

Conoce más sobre nuestros productos

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com