Eaton Bussmann series BTF battery terminal fuse, 32 Vdc, 140A, 100A, 100A, 100A, 80A, Non Indicating, Battery terminal fuse, Blade End, Black Housing
| Product Name |
Eaton Bussmann series BTF battery terminal fuse
|
| Catalog Number |
BTF-5P-141010108
|
| UPC |
051712698115
|
| Product Length/Depth |
2.125 in
|
| Product Height |
2.875 in
|
| Product Width |
2.75 in
|
| Product Weight |
0.18 lb
|
| Compliances |
RoHS Compliant
Contact factory |
| Amperage Rating |
140A, 100A, 100A, 100A, 80A
|
| Fuse indicator |
Non-indicating
|
| Connection |
Blade end
|
| Material |
Black housing
|
| Packaging type |
Standard
|
| Voltage rating |
32 Vdc
|
| Type |
Battery terminal fuse
|
| Application |
Automative
|