Eaton B-Line series cable support fasteners, 30 lb load capacity, .375" to 706" O.D, Flex-rite cable/conduit to wire fasteners
| Product Name |
Eaton B-Line series Flex-Rite cable conduit to wire fastener
|
| Catalog Number |
BX-18
|
| UPC |
781011029432
|
| Product Length/Depth |
1 in
|
| Product Height |
18 in
|
| Product Width |
0.5 in
|
| Product Weight |
0.07 lb
|
| Certifications |
cULus Listed
|
| Load capacity |
30 lbs
|
| Type |
Flex-rite cable/conduit to wire fasteners
|
| Size |
0.375 inch to 706 inch O.D
|