Eaton B-Line series drive pin fasteners, Hangers, 1" Height, 1" Length, 1" Width, 0.09lbs, Drive pin fasteners, 30 lbs load capacity, 1 Max runs, Drive pin fasteners, MC, AC or FMC
| Product Name |
Eaton B-Line series drive pin fasteners
|
| Catalog Number |
BX4-PNA
|
| UPC |
782051255904
|
| Product Length/Depth |
1 in
|
| Product Height |
1 in
|
| Product Width |
1 in
|
| Product Weight |
0.09 lb
|
| Certifications |
UL/CUL listed
|
| Load capacity |
30 lbs
|
| Product Category |
Hangers
|
| Special features |
Drive pin fasteners
|
| Type |
Drive pin fasteners
|
| Style |
MC, AC or FMC
|
| Number of runs - max |
1
|