Descargar documento () de 20
We make what matters work*

C0075E2A

Eaton Type MTE industrial control transformer, pv: 240 x 480v, 230 x 460v, 220 x 440v, taps: none, sv: 120/115/110v, 55°c, cu magnet wire, 75 va

Especificaciones generales

Product Name
Eaton Type MTE industrial control transformer
Catalog Number
C0075E2A
UPC
786680422546
Product Length/Depth
3.86 in
Product Height
3.26 in
Product Width
3 in
Product Weight
3.4 lb
Compliances
RoHS Compliant
Certifications
CSA Certified
cUL Certified
UL Listed
Catalog Notes
Epoxy encapsulated, Laminations of high quality silicon steel to minimize core losses and optimize performance, 50/60Hz operation, 130°C insulation system standard, Molded-in terminals for maximum durability

Especificaciones del producto

Coil material
Copper windings
Tap size
None
Temperature rating
55°C
Type
Industrial Control Transformer
Volt ampere rating
75 VA
Design
MTE
Primary voltage
220 x 440 V, 230 x 460 V, 240 x 480 V
Secondary voltage
120/115/110 V

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.