Descargar documento () de 20
We make what matters work*

C1000E2A

Eaton Type MTE industrial control transformer, pv: 240 x 480v, 230 x 460v, 220 x 440v, taps: none, sv: 120/115/110v, 55°c, 1000 va

General specifications

Product Name
Eaton Type MTE industrial control transformer
Catalog Number
C1000E2A
UPC
786680125508
Product Length/Depth
6.457 in
Product Height
5.669 in
Product Width
6.732 in
Product Weight
29.5 lb
Compliances
RoHS Compliant
Certifications
cUL Certified
UL Listed
CSA Certified
Catalog Notes
Epoxy encapsulated, Laminations of high quality silicon steel to minimize core losses and optimize performance, 50/60Hz operation, 130°C insulation system standard, Molded-in terminals for maximum durability

Especificaciones del producto

Coil material
Copper windings
Tap size
None
Temperature rating
55°C
Type
Industrial Control Transformer
Volt ampere rating
1000 VA
Design
MTE
Primary voltage
220 x 440 V, 230 x 460 V, 240 x 480 V
Secondary voltage
120/115/110 V

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.