C22, 22.5 mm Compact Pushbutton Emergency Stop, Non-Illuminated, Button, 60 mm, Silver Bezel, Maintained, Button: Red, 2NC, Twist-release
| Product Name |
Eaton C22 compact pushbutton
|
| Catalog Number |
C22-PVT45P-K02
|
| EAN |
4015081194292
|
| Product Length/Depth |
1.77 in
|
| Product Height |
3.66 in
|
| Product Width |
1.77 in
|
| Product Weight |
0.18 lb
|
| Compliances |
DIN VDE 0600
|
| Certifications |
IEC 60947
EN 60947 CSA Certified UL Listed |
| Type |
Emergency Stop
|
| Bezel |
Silver
|
| Actuator function |
Maintained
|
| Button color |
Red
|
| Actuator |
60 mm twist-release button
|
| Contact configuration |
2 NC
|
| Illumination |
Non-illuminated
|
| Series |
C22
|
| Color |
Red
|
| Size |
22.5 mm
|