Descargar documento () de 20
We make what matters work*

C25DRD330A

Eaton definite purpose contactor, DIN rail mounting adapter, Quick, 40A, Quick connect , 110-120VAC, 50/60Hz , Open with DIN rail mounting adapter, 15-50A, 2P and 3P, 40A, Contactor, 3P, Global listed, D1, Box lugs (posidrive setscrew),

General specifications

Product Name
Eaton definite purpose contactor
Catalog Number
C25DRD330A
UPC
782116483792
Product Length/Depth
3.35 in
Product Height
3.75 in
Product Width
2.4 in
Product Weight
1.19 lb
Compliances
RoHS Compliant
Certifications
CSA Certified
UL Recognized
UL Listed file E1491 (Guide Number NLDX2)

Especificaciones del producto

Amperage Rating
30A
Number of poles
Three-pole
Options
Global listed
Type
Non-reversing
Auxiliary contacts
Pressure plate quick connect (side-by-side)
Coil
110-120 Vac, 50/60 Hz
Coil voltage
110-120VAC, 50/60Hz
Enclosure
Open with DIN rail mounting adapter
Frame size
15-50 A, two-pole and three-pole
Inductive full load
30 A
Model
Contactor
Resistive load
40 A
Series
D1
Terminals
Screw
Connection
Quick

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.