Descargar documento () de 20
We make what matters work*

C25ENF440A

Eaton definite purpose contactor, Quick, 50A, 208-240 Vac, 50/60 Hz, Open with metal mounting plate, 15-50A, two- and three-pole, 50A, Contactor, Three-pole, 65A, Box lugs (posidrive setscrew) and quick connect terminals , Non-reversing

Especificaciones generales

Product Name
Eaton definite purpose contactor
Catalog Number
C25ENF440A
UPC
782113475578
Product Length/Depth
3.38 in
Product Height
3.75 in
Product Width
2.68 in
Product Weight
2.15 lb
Compliances
RoHS Compliant
Certifications
CSA Certified
UL Recognized
Catalog Notes
Resitive Load rating per pole

Especificaciones del producto

Amperage Rating
40A
Number of poles
Four-pole
Type
Non-reversing
Coil
24 Vac, 50/60 Hz
Enclosure
Open with metal mounting plate
Frame size
15-50 A, two-pole and three-pole
Inductive full load
40 A
Model
Contactor
Resistive load
50 A
Terminals
Box lugs (posidrive setscrew) and quick connect terminals (side-by-side)
Connection
Quick

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.