Descargar documento () de 20
We make what matters work*

C25FNF250A

Eaton definite purpose contactor, Quick, 50A, 110-120 Vac, 50/60 Hz, Open with metal mounting plate, 15-50A, two- and three-pole, 50A, Contactor, Two-pole, 65A, Box lugs (posidrive setscrew) and quick connect terminals (side-by-side)

General specifications

Product Name
Eaton definite purpose contactor
Catalog Number
C25FNF250A
UPC
782113476049
Product Length/Depth
3.97 in
Product Height
3.75 in
Product Width
2.63 in
Product Weight
2.5 lb
Compliances
RoHS Compliant
Certifications
UL Recognized
CSA Certified
Catalog Notes
Resitive Load rating per pole

Especificaciones del producto

Amperage Rating
50A
Number of poles
Two-pole
Type
Non-reversing
Coil
110-120 Vac, 50/60 Hz
Enclosure
Open with metal mounting plate
Frame size
15-50 A, two-pole and three-pole
Inductive full load
50 A
Model
Contactor
Resistive load
65 A
Terminals
Box lugs (posidrive setscrew) and quick connect terminals (side-by-side)
Connection
Quick

Exportar especificación del producto

Guías de especificaciones de producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.