Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Copper-free aluminum, C shape, 3/4"
| Product Name |
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
|
| Catalog Number |
C27 SA
|
| UPC |
782274122618
|
| Product Length/Depth |
6 in
|
| Product Height |
1.63 in
|
| Product Width |
1.56 in
|
| Product Weight |
0.45 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| NEMA Rating |
12
|
| Material |
Copper-free aluminum
|
| Trade size |
3/4"
|
| Shape |
C
|