Descargar documento () de 20

C440A1A045SF2

Eaton C440 electronic overload relay, C440 Electronic Overload Relay - NEMA, Freedom Size 2, 45mm frame, Selectable 10A, Class 10 ,20, 30, Overload 9-45A, Standard

General specifications

Product Name
Eaton C440 electronic overload relay
Catalog Number
C440A1A045SF2
UPC
786685411903
Product Length/Depth
7.5 in
Product Height
6.5 in
Product Width
3 in
Product Weight
0.87 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Especificaciones del producto

Overload range
9-45A
Special features
Standard
Type
Electronic overload relay
Frame size
45 mm
Rated short-time withstand current (Icw)
Auto
Manual
Trip type
Selectable 10 A, class 10 ,20, 30
Size
Freedom Size 2

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.