Descargar documento () de 20

C440A2A005SAX

Eaton C440 electronic overload relay, C440 Electronic Overload Relay - NEMA, Separate Mount, 45mm frame, Selectable 10A, Class 10 ,20, 30, Overload 1-5A, Ground fault sensing

General specifications

Product Name
Eaton C440 electronic overload relay
Catalog Number
C440A2A005SAX
UPC
786685412399
Product Length/Depth
4.32 in
Product Height
3.8 in
Product Width
1.8 in
Product Weight
0.87 lb
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

Especificaciones del producto

Overload range
1-5A
Special features
Ground fault sensing
Type
Electronic overload relay
Frame size
45 mm
Rated short-time withstand current (Icw)
Manual
Auto
Trip type
Selectable 10 A, class 10 ,20, 30
Size
Separate Mount

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.