Eaton Cooper Power series cable adapter, Voltage rating: 35 kV, Operating interface: 600A, Min cable ins. diameter: 1.485", Min cable ins. diameter: 37.7 mm, Max cable ins. diameter: 1.595", Max cable ins. diameter: 40.5 mm
| Product Name |
Eaton Cooper Power series cable adapter
|
| Catalog Number |
CA635N
|
| UPC |
194006055840
|
| Product Height |
7 in
|
| Product Weight |
0.8 lb
|
| Compliances |
Not Applicable
|
| Certifications |
IEEE 386
|
| With cap |
No
|
| Cable Insulation Diameter – Max |
1.595 in
|
| Cable Insulation Diameter – Min |
1.485 in
|
| Operating Interface |
600A
|
| Type |
Cable adapter
|
| Voltage rating |
35 kV
|
Soporte de Eaton