Descargar documento () de 20
We make what matters work*

CAP131170

Eaton Crouse-Hinds series Capri reducer, End 1: PG 13.5, End 2: PG 11, Male, Female, Insulated, Glass filled nylon, Unplated

General specifications

Product Name
Eaton's Crouse-Hinds series Capri reducer
Catalog Number
CAP131170
EAN
3589351311708
Product Length/Depth
21 mm
Product Height
26 mm
Product Width
24 mm
Product Weight
44.9 g

Especificaciones del producto

Type
Standard
Material
Glass filled nylon
End 1 Size
PG 13.5
End 1 Type
PG
End 2 Size
PG 11
End 2 Type
PG
Gender end 1
Male
Gender end 2
Female
Insulator
Insulated
Plating
Unplated
Shape
Standard

Exportar especificación del producto

Nota: Si faltan archivos en la descarga .zip, el tipo de archivo no es compatible con la descarga masiva.