Eaton Bussmann series C.B.123-B automotive circuit breaker, 22 Vdc, 40A, 1.5 kAIC at 12 Vdc, Type III, Heavy duty, 10-32 TPI stud
| Product Name |
Eaton Bussmann series CB123-B automotive circuit breaker
|
| Catalog Number |
CB123-40B
|
| UPC |
051712601733
|
| Product Length/Depth |
0.58 in
|
| Product Height |
1.35 in
|
| Product Width |
1.8 in
|
| Product Weight |
0.54 lb
|
| Compliances |
Contact factory
RoHS Compliant |
| Amperage Rating |
40 A
|
| Voltage rating |
22 Vdc
|
| Interrupt rating |
1.5 kAIC at 12 Vdc
|
| Connection |
#10-32 TPI stud
|
| Type |
Automotive, type III, heavy duty
|
| Application |
RVs, trucks and marine systems
|